20205010
20205010
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 6.5994 |
| 100 - 249 | £ 5.9364 |
| 250 - 749 | £ 5.2836 |
| 750 + | £ 4.6206 |
| d1 | M10 |
|---|---|
| d2 | 16.0 |
| h1 | 1.5 |
| H2 max | 6.0 |
| h3 max | 3.5 |
| l1 | 20.0 |
| r1 | 0.40 |
| A/F | 5.0 |
| Torque to max.Nm | 17.5 |
| Drive Type | Hex Drive |
| Material | Blackened Stainless 316 |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue