| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 4.7328 |
| 100 - 249 | £ 4.2636 |
| 250 - 749 | £ 3.7842 |
| 750 + | £ 3.315 |
| d1 | M6 |
|---|---|
| d2 | 10.0 |
| h1 | 1.5 |
| H2 max | 4.0 |
| h3 max | 2.5 |
| l1 | 16.0 |
| r1 | 0.25 |
| A/F | 3.0 |
| Torque to max.Nm | 5.0 |
| Drive Type | Hex Drive |
| Material | 316 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue