| Quantity | Unit price |
|---|---|
| 1 + | £ 2.2848 |
| d1 | M4 |
|---|---|
| d2 | 8.0 |
| h1 | 0.9 |
| H2 max | 2.5 |
| l1 | 10.0 |
| r1 | 0.5 |
| Torque to max.Nm | 1.50 |
| Drive Type | Torx Drive |
| Material | 303 Stainless Steel |
| Torx Size | TX 8 |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue