20228132
20228132
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 7.2513 |
| 50 - 99 | £ 5.801 |
| 100 - 199 | £ 5.4385 |
| 200 - 499 | £ 5.0759 |
| 500 + | £ 4.7133 |
| d1 | M12 |
|---|---|
| l1 | 20.0 |
| h1 max | 12.0 |
| d2 max | 18.0 |
| d3 ±0.05 | 12.85 |
| Drive Torx | TX 55 |
| Drive Type | Torx Drive |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue