| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 4.6938 |
| 50 - 99 | £ 3.755 |
| 100 - 199 | £ 3.5203 |
| 200 - 499 | £ 3.2856 |
| 500 + | £ 3.0509 |
| d1 | M8 |
|---|---|
| l1 | 25.0 |
| h1 max | 8.0 |
| d2 max | 13.0 |
| d3 ±0.05 | 8.5 |
| Drive Torx | TX 45 |
| Drive Type | Torx Drive |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue