20227975
20227975
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.069 |
| 50 - 99 | £ 2.4552 |
| 100 - 199 | £ 2.3017 |
| 200 - 499 | £ 2.1483 |
| 500 + | £ 1.9948 |
| d1 | M5 |
|---|---|
| l1 | 20.0 |
| h1 max | 5.0 |
| d2 max | 8.5 |
| d3 ±0.05 | 5.6 |
| Drive Torx | TX 25 |
| Drive Type | Torx Drive |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue