20700386
20700386
| Quantity | Unit price |
|---|
| d1 | M5 |
|---|---|
| l1 ±0.2 | 12.0 |
| d2 | 8.5 |
| h1 | 5.0 |
| A/F | 4.0 |
| Tensile strength N | 116 N/mm |
| Colour | Beige |
| Material | PEEK |
| Head Type | Hex Head |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue