Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1141 - £ 0.138 | Request the lead time here |
Natural
|
0.5 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
0.642 in
16.3 mm
|
0.248 - 0.252 in
6.3 - 6.4 mm
|
||
| £ 0.2438 - £ 0.2537 | 27750 In stock |
Natural
|
0.543 in
13.8 mm
|
0.118 - 0.236 in
3.0 - 6.0 mm
|
0.567 in
14.4 mm
|
0.197 in
5.0 mm
|
||
| £ 0.121 - £ 0.1467 | 139125 In stock |
Natural
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
| £ 0.1392 - £ 0.1831 | 99720 In stock |
Natural
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.0993 - £ 0.12 | 33095 In stock |
Natural
|
0.500 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.187 in
4.6 - 4.7 mm
|
||
| £ 0.1141 - £ 0.138 | 893 In stock |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.22 in
5.4 - 5.6 mm
|
||
| £ 0.121 - £ 0.1467 | Request the lead time here |
Black
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
| 10015964 | £ 0.1141 - £ 0.138 | 248452 In stock |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.142 in
3.3 - 3.6 mm
|
|
| 10015988 | £ 0.0993 - £ 0.12 | 7798 In stock |
Black
|
0.500 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.187 in
4.6 - 4.7 mm
|
|
| £ 0.1141 - £ 0.138 | 917 In stock |
Natural
|
0.551 in
14.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.551 in
14.0 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
||
| £ 0.1141 - £ 0.138 | 2865 In stock |
Natural
|
0.5 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
| £ 0.0993 - £ 0.12 | 28 In stock |
Natural
|
0.500 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
0.642 in
16.3 mm
|
0.248 - 0.250 in
6.3 - 6.4 mm
|
||
| £ 0.0627 - £ 0.0627 | Request the lead time here |
Natural
|
0.359 in
9.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.400 in
10.2 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
| £ 0.0993 - £ 0.12 | 35092 In stock |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.136 in
3.3 - 3.5 mm
|
||
| £ 0.0993 - £ 0.12 | 14530 In stock |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.28 in
7.1 mm
|
||
| £ 0.1031 - £ 0.1074 | Request the lead time here |
Natural
|
0.270 in
6.9 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.329 in
8.4 mm
|
0.118 - 0.134 in
3.0 - 3.4 mm
|
||
| £ 0.0993 - £ 0.12 | 20807 In stock |
Black
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.136 in
3.3 - 3.5 mm
|
||
| £ 0.0993 - £ 0.12 | 2836 In stock |
Natural
|
0.370 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.215 in
5.4 - 5.5 mm
|
||
| £ 0.3075 - £ 0.3203 | 9468 In stock |
Black
|
0.787 in
20 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
0.945 in
24 mm
|
0.37 in
9.4 mm
|
||
| £ 0.1941 - £ 0.2026 | 79500 In stock |
Black
|
0.500 in
12.7 mm
|
0.031 - 0.197 in
0.8 - 5.0 mm
|
0.571 in
14.5 mm
|
0.26 in
6.6 mm