Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
10273210 £ 8.2458 - £ 8.2458 230 In stock
10273258 £ 8.6876 - £ 8.6876 90 In stock
£ 8.2458 - £ 8.2458 Request the lead time here
£ 8.6876 - £ 17.9458 16 In stock
10273234 £ 8.204 - £ 8.5458 90 In stock
20048983 £ 6.8148 - £ 9.5407 20 In stock
16.5 mm
£ 3.2541 - £ 3.6157 20 In stock
Master Key
£ 9.4262 - £ 17.6627 1 In stock
Euro Key
20048945 £ 6.8148 - £ 9.5407 1 In stock
16.5 mm
20051341 £ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 9.4262 - £ 17.6627 21 In stock
Euro Key
£ 10.4736 - £ 19.6112 Request the lead time here
Euro Key
£ 3.2541 - £ 3.6157 190 In stock
Master Key
£ 2.2151 - £ 2.4612 50 In stock
Keyed Different
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 6.8148 - £ 9.5407 139 In stock
16.5 mm
£ 16.3947 - £ 30.6425 300 In stock
Master Key
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 16.3947 - £ 30.6425 Request the lead time here
Master Key
20066772 £ 3.8208 - £ 5.3492 115 In stock
11.0 mm
11.0 mm
Keyed Alike SS Shutter
  • of 4
Cabinet Latch Die Cast Zinc Alloy

10273210

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
230 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273258

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273227

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273265

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
16 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273234

Price Range
£ 8.5458 - £ 8.204

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Die Cast Zinc Alloy

20048983

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
20 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20057459

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
20 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

20051372

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
1 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Die Cast Zinc Alloy

20048945

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
1 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20051341

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

20051365

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
21 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

20057282

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057510

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
190 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

20057336

Price Range
£ 2.4612 - £ 2.2151

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

20057374

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 16.5 mm 33.0 mm

20048990

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
139 In stock
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20057480

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
300 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20051334

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057503

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 11.0 mm Keyed Alike SS Shutter Black

20066772

Price Range
£ 5.3492 - £ 3.8208

Stock Levels
115 In stock
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter