Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
10273234 £ 8.204 - £ 8.5458 90 In stock
£ 8.2458 - £ 8.2458 Request the lead time here
£ 8.6876 - £ 17.9458 16 In stock
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 1.4049 - £ 2.1854 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
£ 1.6169 - £ 2.5153 Request the lead time here
11.0 mm
11.0 mm
Keyed Different SS Shutter
10273210 £ 8.2458 - £ 8.2458 230 In stock
10273258 £ 8.6876 - £ 8.6876 90 In stock
£ 5.6687 - £ 6.2985 140 In stock
22.6 mm
CH751 Key
20048976 £ 6.8148 - £ 9.5407 60 In stock
16.5 mm
£ 6.8148 - £ 9.5407 170 In stock
16.5 mm
£ 13.7553 - £ 25.6612 14 In stock
Keyed Different
£ 10.4736 - £ 19.6112 Request the lead time here
Euro Key
£ 3.2541 - £ 3.6157 190 In stock
Master Key
20066772 £ 3.8208 - £ 5.3492 115 In stock
11.0 mm
11.0 mm
Keyed Alike SS Shutter
£ 1.9611 - £ 2.179 Request the lead time here
Keyed Different
£ 10.4736 - £ 19.6112 54 In stock
Euro Key
20057275 £ 10.4736 - £ 19.6112 308 In stock
Euro Key
20066635 £ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
20.0 mm
Keyed Alike
  • of 4
Cabinet Latch Die Cast Zinc Alloy

10273234

Price Range
£ 8.5458 - £ 8.204

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273227

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273265

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
16 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20051358

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20051327

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
£ 2.1854 - £ 1.4049

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066796

Price Range
£ 2.5153 - £ 1.6169

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Cabinet Latch Die Cast Zinc Alloy

10273210

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
230 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273258

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Raised Trigger Handle Latch 32.5 mm PA6 Black

20030858

Price Range
£ 6.2985 - £ 5.6687

Stock Levels
140 In stock
Attributes
  • Cam Length
    32.5 mm
  • Housing Height
    22.6 mm
  • Key Type
    CH751 Key
  • Colour
    Black
  • Finish
    No Finish
Key Latch Die Cast Zinc Alloy

20048976

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
60 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Die Cast Zinc Alloy

20048969

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
170 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057343

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
14 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

20057282

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057510

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
190 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 11.0 mm Keyed Alike SS Shutter Black

20066772

Price Range
£ 5.3492 - £ 3.8208

Stock Levels
115 In stock
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057350

Price Range
£ 2.179 - £ 1.9611

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057220

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
54 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057275

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
308 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Quarter Turn Lock Keyed Alike 20.0 mm 33.0 mm Zinc Alloy

20066635

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    20.0 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
  • Cam Material
    Steel