Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Maximum Grip Housing Height Key Type View
492883 £ 8.2458 - £ 8.2458 50 In stock
492887 £ 8.6876 - £ 8.6876 90 In stock
£ 8.2458 - £ 8.2458 10 In stock
£ 8.6876 - £ 17.9458 4 In stock
492885 £ 8.204 - £ 8.5458 20 In stock
£ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 1.9611 - £ 2.179 Request the lead time here
24.5 mm
20.0 mm
Keyed To Differ
250200230E £ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 2.5858 - £ 3.6201 Request the lead time here
17.0 mm
11.0 mm
Keyed Alike SS Shutter
£ 16.3947 - £ 22.9525 Request the lead time here
20.5 mm
20.0 mm
Master Key
£ 16.3947 - £ 30.6425 Request the lead time here
14.5 mm
20.0 mm
Master Key
£ 13.7553 - £ 25.6612 Request the lead time here
26.5 mm
20.0 mm
Keyed To Differ
£ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 10.4736 - £ 19.6112 Request the lead time here
8.5 mm
20.0 mm
Euro Key (5333)
250200150E £ 2.4299 - £ 2.6999 Request the lead time here
20.0 mm
£ 16.3947 - £ 30.6425 Request the lead time here
18.5 mm
20.0 mm
Master Key
£ 10.4736 - £ 19.6112 Request the lead time here
20.5 mm
20.0 mm
Keyed Alike
£ 2.3899 - £ 2.6555 28 In stock
8.5 mm
20.0 mm
Keyed To Differ
£ 2.2526 - £ 2.503 Request the lead time here
Keyed Different
£ 13.7553 - £ 25.6612 Request the lead time here
24.5 mm
20.0 mm
Keyed To Differ
  • of 4
Cabinet Latch Die Cast Zinc Alloy

492883

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
50 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

492887

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

492884

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
10 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

492888

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
4 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

492885

Price Range
£ 8.5458 - £ 8.204

Stock Levels
20 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch

250200250E

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Keyed To Differ 45.0 mm 24.5 mm Black

063123233E

Price Range
£ 2.179 - £ 1.9611

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch

250200230E

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch 17.0 mm Keyed Alike SS Shutter Black

2570329

Price Range
£ 3.6201 - £ 2.5858

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter
Key Latch Master Key 45.0 mm 20.5 mm Silver

06344059E

Price Range
£ 22.9525 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.0 mm
  • Grip Range
    20.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Master Key 45.0 mm 14.5 mm Silver

063110439E

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Keyed To Differ 45.0 mm 26.5 mm Silver

063113234E

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Grip Range
    26.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch

250200251E

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Euro Key (5333) 45.0 mm 8.5 mm Black

063120561E

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch

250200150E

Price Range
£ 2.6999 - £ 2.4299

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Master Key 45.0 mm 18.5 mm Silver

063110437E

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Grip Range
    18.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Keyed Alike 45.0 mm 20.5 mm Silver

063110530E

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.0 mm
  • Grip Range
    20.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
Key Latch Keyed To Differ 45.0 mm 8.5 mm Silver

063113261E

Price Range
£ 2.6555 - £ 2.3899

Stock Levels
28 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Different 45.0 mm 8.5 mm Die Cast Zinc Alloy

063123261E

Price Range
£ 2.503 - £ 2.2526

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed To Differ 45.0 mm 24.5 mm Silver

063113233E

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ