Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
10273210 £ 8.2458 - £ 8.2458 230 In stock
10273258 £ 8.6876 - £ 8.6876 90 In stock
£ 8.2458 - £ 8.2458 Request the lead time here
£ 8.6876 - £ 17.9458 16 In stock
10273234 £ 8.204 - £ 8.5458 20 In stock
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 1.6169 - £ 2.5153 Request the lead time here
11.0 mm
11.0 mm
Keyed Different SS Shutter
£ 1.4049 - £ 2.1854 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
£ 6.8148 - £ 9.5407 170 In stock
16.5 mm
20048976 £ 6.8148 - £ 9.5407 60 In stock
16.5 mm
£ 10.4736 - £ 19.6112 Request the lead time here
Euro Key
20057275 £ 10.4736 - £ 19.6112 357 In stock
Euro Key
£ 10.4736 - £ 19.6112 37 In stock
Euro Key
£ 10.4736 - £ 19.6112 150 In stock
Euro Key
£ 1.9611 - £ 2.179 Request the lead time here
Keyed Different
20057268 £ 10.4736 - £ 19.6112 28 In stock
Euro Key
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
20066635 £ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
20.0 mm
Keyed Alike
  • of 4
Cabinet Latch Die Cast Zinc Alloy

10273210

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
230 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273258

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273227

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273265

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
16 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273234

Price Range
£ 8.5458 - £ 8.204

Stock Levels
20 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20051358

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20051327

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066796

Price Range
£ 2.5153 - £ 1.6169

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
£ 2.1854 - £ 1.4049

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Die Cast Zinc Alloy

20048969

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
170 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Die Cast Zinc Alloy

20048976

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
60 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057237

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057275

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
357 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

20057305

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
37 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

20057299

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
150 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057350

Price Range
£ 2.179 - £ 1.9611

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20057268

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
28 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

20057367

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057343

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Quarter Turn Lock Keyed Alike 20.0 mm 33.0 mm Zinc Alloy

20066635

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    20.0 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
  • Cam Material
    Steel