Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Maximum Grip Housing Height Key Type View
492885 £ 8.204 - £ 8.5458 20 In stock
£ 8.2458 - £ 8.2458 10 In stock
£ 8.6876 - £ 17.9458 4 In stock
492883 £ 8.2458 - £ 8.2458 Request the lead time here
492887 £ 8.6876 - £ 8.6876 Request the lead time here
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
250200150E £ 2.4299 - £ 2.6999 Request the lead time here
20.0 mm
05030650E £ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 3.2541 - £ 3.6157 50 In stock
Master Key
£ 9.4262 - £ 17.6627 1 In stock
Euro Key
£ 2.4192 - £ 2.688 Request the lead time here
Keyed Different
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
250200130E £ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
20.0 mm
Keyed Alike
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 10.4736 - £ 19.6112 Request the lead time here
Euro Key
£ 1.9611 - £ 2.179 Request the lead time here
Keyed Different
£ 16.3947 - £ 30.6425 43 In stock
Master Key
  • of 4
Cabinet Latch Die Cast Zinc Alloy

492885

Price Range
£ 8.5458 - £ 8.204

Stock Levels
20 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

492884

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
10 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

492888

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
4 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

492883

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

492887

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063200533E

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch

250200150E

Price Range
£ 2.6999 - £ 2.4299

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch 16.5 mm 43.0 mm

05030650E

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Quarter Turn Latch Die Cast Zinc Alloy

05010221E

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

063113237E

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Master Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

063120439E

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063200561E

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
1 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

063113239E

Price Range
£ 2.688 - £ 2.4192

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

063200537E

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Quarter Turn Lock Keyed Alike 20.0 mm 33.0 mm Zinc Alloy

250200130E

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    20.0 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
  • Cam Material
    Steel
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

063113230E

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch 16.5 mm 33.0 mm

05010230E

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063110561E

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

063123237E

Price Range
£ 2.179 - £ 1.9611

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

063110434E

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
43 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000