Menu Search

Furniture Cam 12.0 mm Nickel Plated

This Cam Lock Nut can be inserted into a pre-drilled hole and tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly
Essentra Part Number:

10379417

Manufacturer Part Number:

464170

17000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.295
1000 - 9999 £ 0.141
10000 + £ 0.1382
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 29.50

100 x £ 0.295

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Board Thickness 12.0 mm
Compatible Hole Depth 10.5 mm
Outside Diameter 15.3 mm
Overall Height 10.3 mm
Drive Type Crossed Drive
Full Material Zinc Alloy
Finish Nickel Plated
Price per piece incl VAT 0.3352 GBP
Commodity Code 7508900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us