Menu Search

Cam Lever Screw Mount M6 x 1.0 20.0 mm

Essentra Part Number:

10159286

Manufacturer Part Number:

KCL-98

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 30.092
Standard pack: 1

Order in multiple of 1

Total price:

£ 30.09

1 x £ 30.092

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Aluminium
Mount Type Screw Mount
Body Diameter 18.0 mm
Overall Height 42.0 mm
Thread Length 20.0 mm
Thread Size M6 x 1.0
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us