Menu Search

Cam Lever 108.0 mm Threaded Stud M12 70.0 mm GF PA Black

Essentra Part Number:

10519417

Manufacturer Part Number:

1514398

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material GF Technopolymer
Mount Type Threaded Stud
Body Diameter 26.0 mm
Overall Height 64.5 mm
Overall Length 108.0 mm
Thread Length 70.0 mm
Thread Size M12
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us