Quantity | Unit price |
---|---|
10 + | £ 6.8341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | GF Technopolymer |
Mount Type | Threaded Stud |
Body Diameter | 26.0 mm |
Body Diameter | 1.024 in |
Overall Height | 64.5 mm |
Overall Height | 2.539 in |
Overall Length | 108.0 mm |
Overall Length | 4.252 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M12 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue