Quantity | Unit price |
---|---|
10 + | £ 3.4105 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | GF Technopolymer |
Mount Type | Stud |
Body Diameter | 19.0 mm |
Body Diameter | 0.748 in |
Overall Height | 43.0 mm |
Overall Height | 1.693 in |
Overall Length | 72.5 mm |
Overall Length | 2.854 in |
Thread Size | M8 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue