Quantity | Unit price |
---|---|
10 + | £ 2.84 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | GF Technopolymer |
Mount Type | Stud |
Body Diameter | 15.0 mm |
Body Diameter | 0.591 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Overall Length | 37.5 mm |
Overall Length | 1.476 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue