10508855
1505438
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Aluminium |
| Mount Material | Aluminium |
| Mount Type | Stud |
| Body Diameter | 0.39 in |
| Body Diameter | 9.9 mm |
| Overall Height | 35.0 mm |
| Overall Height | 1.378 in |
| Overall Length | 1.772 in |
| Overall Length | 45.0 mm |
| Thread Length | 1.26 in |
| Thread Length | 32.0 mm |
| Thread Size | M6 |
| Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue