Quantity | Unit price |
---|---|
1 + | £ 28.8149 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Die Cast Zinc |
Mount Material | Stainless Steel |
Mount Type | Threaded Stud |
Body Diameter | 16.0 mm |
Body Diameter | 0.63 in |
Overall Height | 41.5 mm |
Overall Height | 1.634 in |
Thread Size | M10 |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue