10195505
1220714
| Quantity | Unit price |
|---|---|
| 1 - 1 | £ 50.1238 |
| 2 - 63 | £ 22.1119 |
| 64 + | £ 21.6724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Die Cast Zinc |
| Mount Material | Stainless Steel |
| Mount Type | Screw Mount |
| Body Diameter | 16.0 mm |
| Body Diameter | 0.63 in |
| Overall Height | 63.0 mm |
| Overall Height | 2.48 in |
| Thread Length | 1.378 in |
| Thread Length | 35.0 mm |
| Thread Size | M5 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue