Quantity | Unit price |
---|---|
1 + | £ 19.8021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Die Cast Zinc |
Mount Type | Threaded Stud |
Body Diameter | 27.0 mm |
Body Diameter | 1.063 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Thread Size | M10 |
Full Material | Polyamide;Die Cast Zinc;AISI 303 Stainless Steel |
Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue