10508930
1505446
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Die Cast Zinc |
| Mount Type | Threaded Stud |
| Body Diameter | 1.063 in |
| Body Diameter | 27.0 mm |
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Thread Size | M10 |
| Full Material | Polyamide;Die Cast Zinc;AISI 303 Stainless Steel |
| Commodity Code | 8487905990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue