Menu Search

Cable Tie 290.0 mm 4.5 mm 80.0 mm PA Black

This Elematic 2-Lock™ cable tie is made of black polyamide 6/6 with 316 stainless steel teeth. The fastener can perform under operating temperature range of - 40 °C to + 85 °C, and has installation temperature range of - 40 °C to + 60 °C with flammability rating UL94 V2. The Cable tie has a maximum bundle diameter of 80 mm.
Essentra Part Number:

10207734

Manufacturer Part Number:

1334556

3633 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.5185
1000 + £ 0.5069
Standard pack: 100

Order in multiple of 100

Total price:

£ 51.85

100 x £ 0.5185

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Black
Head Type Double Steel Toothed Head
Tooth Material Stainless Steel
Maximum Cable Bundle Diameter 80.0 mm
Overall Length 290.0 mm
Overall Width 4.5 mm
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Type Cable Tie
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us