Quantity | Unit price |
---|---|
100 - 999 | £ 0.3174 |
1000 + | £ 0.311 |
Coating | Uncoated |
---|---|
Colour | Natural |
Head Type | Double Steel Toothed Head |
Tooth Material | Stainless Steel |
Maximum Cable Bundle Diameter | 34.0 mm |
Maximum Cable Bundle Diameter | 1.339 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Overall Width | 3.5 mm |
Overall Width | 0.138 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Cable Tie |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue