Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| 10170243 | £ 4.4507 - £ 4.4507 | Request the lead time here |
Black
|
|
PE
|
|
|
| 10170281 | £ 13.7348 - £ 13.7348 | 18 In stock |
Black
|
|
PE
|
|
|
| 10158661 | £ 0.8227 - £ 0.8402 | 625 In stock |
Natural
|
0.157 in
4.0 mm
|
LDPE
|
0.787 in
20.0 mm
|
|
| £ 0.7629 - £ 0.7629 | 6000 In stock |
Natural
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
| 10158685 | £ 1.3201 - £ 1.3201 | 1075 In stock |
Natural
|
0.276 in
7.0 mm
|
LDPE
|
1.575 in
40.0 mm
|
|
| £ 1.8495 - £ 1.8495 | 2875 In stock |
Natural
|
0.512 in
13.0 mm
|
LDPE
|
2.756 in
70.0 mm
|
||
| £ 3.569 - £ 3.569 | 1375 In stock |
Natural
|
0.787 in
20.0 mm
|
LDPE
|
4.724 in
120.0 mm
|
||
| 10170229 | £ 3.501 - £ 3.501 | Request the lead time here |
Black
|
|
PE
|
|
|
| £ 7.2005 - £ 7.2005 | 24 In stock |
Black
|
|
PE
|
|
||
| £ 2.2026 - £ 2.2464 | Request the lead time here |
Black
|
0.591 in
15.0 mm
|
LDPE
|
3.15 in
80.0 mm
|
||
| 10158630 | £ 4.9012 - £ 4.9888 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm
|
|
| 10170236 | £ 3.5577 - £ 3.5577 | 168 In stock |
Black
|
|
PE
|
|
|
| 10170274 | £ 9.1707 - £ 9.1707 | 71 In stock |
Black
|
|
PE
|
|
|
| £ 0.7629 - £ 0.7629 | 400 In stock |
Black
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
| 10158692 | £ 1.2938 - £ 1.3201 | 2000 In stock |
Black
|
0.276 in
7.0 mm
|
LDPE
|
1.575 in
40.0 mm
|
|
| 10158579 | £ 1.8495 - £ 1.8495 | 1075 In stock |
Black
|
0.512 in
13.0 mm
|
LDPE
|
2.756 in
70.0 mm
|
|
| £ 3.4967 - £ 3.569 | 25 In stock |
Black
|
0.787 in
20.0 mm
|
LDPE
|
4.724 in
120.0 mm
|
||
| £ 1.5462 - £ 1.5462 | 150 In stock |
Natural
|
0.472 in
12.0 mm
|
LDPE
|
1.969 in
50.0 mm
|
||
| £ 2.2464 - £ 2.2464 | 100 In stock |
Natural
|
0.591 in
15.0 mm
|
LDPE
|
3.15 in
80.0 mm
|
||
| £ 5.0033 - £ 5.0033 | 60 In stock |
Natural
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm