Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.6364 - £ 5.8469 | 135 In stock |
M20
|
Green
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.512 in
13.0 mm
|
||
| £ 2.4616 - £ 2.5189 | 892 In stock |
M25
|
Grey
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.669 in
17.0 mm
|
||
| £ 6.9126 - £ 7.0557 | Request the lead time here |
M40
|
Grey
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Nylon 6/6;EPDM
|
1.102 in
28.0 mm
|
||
| £ 6.9126 - £ 7.0557 | 10 In stock |
M40
|
Black
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Nylon 6/6;EPDM
|
1.102 in
28.0 mm
|
||
| £ 6.7327 - £ 6.8603 | 260 In stock |
M32
|
Grey
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
PA
|
0.787 in
20.0 mm
|
||
| £ 4.2948 - £ 4.394 | 328 In stock |
PG13
|
Black
|
0.236 in
6.0 mm
|
0.35 in
8.9 mm
|
PA
|
0.472 in
12.0 mm
|
||
| £ 21.3606 - £ 47.2269 | Request the lead time here |
M50
|
Green
|
0.906 in
23.0 mm
|
0.551 in
14.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 14.8971 - £ 15.209 | Request the lead time here |
M40
|
Green
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
Nylon
|
1.102 in
28.0 mm
|
||
| £ 0.7685 - £ 0.7842 | 44 In stock |
M16
|
Grey
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
Nylon 6/6;EPDM
|
0.394 in
10.0 mm
|
||
| 10301340 | £ 0.7685 - £ 0.7842 | Request the lead time here |
M16
|
Black
|
0.177 in
4.5 mm
|
0.354 in
9.0 mm
|
Nylon 6/6;EPDM
|
0.394 in
10.0 mm
|
|
| £ 19.036 - £ 19.4329 | 108 In stock |
M40
|
Black
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
Nylon
|
1.102 in
28.0 mm
|
||
| £ 2.4616 - £ 2.5189 | 14 In stock |
M25
|
Black
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.669 in
17.0 mm
|
||
| 10304419 | £ 2.5372 - £ 2.6505 | 131 In stock |
M16
|
Green
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
Nylon
|
0.354 in
9.0 mm
|
|
| £ 3.6144 - £ 7.9996 | Request the lead time here |
M25
|
Green
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
Nylon
|
0.669 in
17.0 mm
|
||
| 10639498 | £ 31.3632 - £ 31.3632 | Request the lead time here |
M63
|
Green
|
1.339 in
34.0 mm
|
0.591 in
15.0 mm
|
Nylon
|
1.89 in
48.0 mm
|
|
| 10301272 | £ 0.7599 - £ 0.7757 | 84 In stock |
M12
|
Grey
|
0.118 in
3.0 mm
|
0.354 in
9.0 mm
|
Nylon 6/6;EPDM
|
0.276 in
7.0 mm
|
|
| 10301395 | £ 1.132 - £ 1.1549 | Request the lead time here |
M20
|
Grey
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.512 in
13.0 mm
|
|
| £ 7.1845 - £ 7.3277 | Request the lead time here |
M32
|
Grey
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6/6;EPDM
|
0.827 in
21.0 mm
|
||
| £ 2.2537 - £ 2.3387 | 50 In stock |
M16
|
Black
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
Nylon
|
0.354 in
9.0 mm
|
||
| £ 17.1367 - £ 17.8454 | Request the lead time here |
M50
|
Black
|
0.906 in
23.0 mm
|
0.551 in
14.0 mm
|
Nylon
|
0.984 in
25.0 mm