These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Minimum Compatible Cable Diameter | Mounting Thread Length | Material | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10264393 | £ 0.4776 - £ 0.4861 | Request the lead time here |
M12
|
Black
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
|
| 10264362 | £ 2.7072 - £ 2.764 | 930 In stock |
M50
|
Grey
|
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.22 in
31.0 mm
|
|
| £ 0.4776 - £ 0.4861 | 2043 In stock |
M12
|
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| 10264256 | £ 0.4776 - £ 0.4776 | Request the lead time here |
M16
|
Grey
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.315 in
8.0 mm
|
|
| £ 1.0021 - £ 1.0021 | 11200 In stock |
M25
|
Grey
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.709 in
18.0 mm
|
||
| £ 2.1828 - £ 2.1828 | 470 In stock |
M40
|
Grey
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| £ 0.5896 - £ 0.6009 | 2109 In stock |
M20
|
Black
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.354 in
9.0 mm
|
||
| 10264485 | £ 1.5733 - £ 1.6017 | 20050 In stock |
M32
|
Black
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.787 in
20.0 mm
|
|
| £ 3.5577 - £ 3.6428 | 173 In stock |
M63
|
Black
|
1.457 in
37.0 mm
|
0.709 in
18.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| 10264300 | £ 0.9822 - £ 1.0021 | 7050 In stock |
M25
|
Grey
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
Nylon 6
|
0.63 in
16.0 mm
|
|
| £ 2.282 - £ 2.3245 | Request the lead time here |
M40
|
Grey
|
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.024 in
26.0 mm
|
||
| 10264171 | £ 2.1828 - £ 2.1828 | 1470 In stock |
M40
|
Black
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
|
| £ 3.1892 - £ 3.26 | 450 In stock |
M63
|
Black
|
1.457 in
37.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| £ 3.1892 - £ 3.26 | 320 In stock |
M63
|
Grey
|
1.457 in
37.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.732 in
44.0 mm
|
||
| £ 0.4677 - £ 0.4776 | Request the lead time here |
M16
|
Grey
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Nylon 6
|
0.236 in
6.0 mm
|
||
| £ 3.3876 - £ 3.4585 | 760 In stock |
M63
|
Black
|
1.142 in
29.0 mm
|
0.551 in
14.0 mm
|
Nylon 6
|
1.378 in
35.0 mm
|
||
| £ 1.5733 - £ 1.6017 | 2551 In stock |
M32
|
Black
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.984 in
25.0 mm
|
||
| 10264430 | £ 0.5896 - £ 0.6009 | 8250 In stock |
M20
|
Black
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.472 in
12.0 mm
|
|
| 10264492 | £ 2.2678 - £ 2.3104 | 350 In stock |
M40
|
Black
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
Nylon 6
|
1.26 in
32.0 mm
|
|
| £ 0.4776 - £ 0.4861 | 4950 In stock |
M12
|
Grey
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Nylon 6
|
0.256 in
6.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue