Quantity | Unit price |
---|---|
50 + | £ 1.6029 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Gland Form | Standard |
Compatible Cable Diameter Range | 0.354 - 0.63 in |
Compatible Cable Diameter Range | 9.0 - 16.0 mm |
Mounting Thread Length | 11.0 mm |
Mounting Thread Length | 0.433 in |
Overall Length | 47.5 mm |
Overall Length | 1.87 in |
Width Across Flats | 1.299 in |
Width Across Flats | 33.0 mm |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Thread Size | PG21 |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue