10152133
CG-M40-1
| Quantity | Unit price |
|---|---|
| 10 + | £ 6.8554 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Certification | UL |
|---|---|
| Colour | Grey |
| Gland Form | Standard |
| Compatible Cable Diameter Range | 16.0 - 28.0 mm |
| Compatible Cable Diameter Range | 0.63 - 1.102 in |
| Mounting Thread Length | 10.0 mm |
| Mounting Thread Length | 0.394 in |
| Overall Length | 51.0 mm |
| Overall Length | 2.008 in |
| Width Across Flats | 46.0 mm |
| Width Across Flats | 1.811 in |
| Commodity Code | 3926909790 |
| Full Material | Nylon 6/6 |
| Thread Size | M40 |
| Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue