Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| 10152089 | £ 0.6741 - £ 0.6741 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
|
| 10152164 | £ 1.0562 - £ 1.0562 | Request the lead time here |
PG 11
|
0.276 in
7.0 mm
|
|
| £ 1.7314 - £ 1.7314 | Request the lead time here |
PG 21
|
0.63 in
16.0 mm
|
||
| £ 8.673 - £ 8.673 | Request the lead time here |
PG 36
|
1.26 in
32.0 mm
|
||
| £ 0.7771 - £ 0.7771 | Request the lead time here |
PG 7
|
0.197 in
5.0 mm
|
||
| £ 0.7232 - £ 0.7232 | Request the lead time here |
PG 13.5
|
0.472 in
12.0 mm
|
||
| 10152263 | £ 3.6209 - £ 3.6209 | 50 In stock |
PG 29
|
0.787 in
20.0 mm
|
|
| 10152126 | £ 1.8605 - £ 1.8605 | 61 In stock |
M32
|
0.827 in
21.0 mm
|
|
| 10152041 | £ 0.6483 - £ 0.6483 | 100 In stock |
M12
|
0.197 in
5.0 mm
|
|
| 10152386 | £ 0.5724 - £ 0.5724 | Request the lead time here |
PG 9
|
0.315 in
8.0 mm
|
|
| 10152348 | £ 0.5696 - £ 0.5696 | Request the lead time here |
PG 7
|
0.256 in
6.5 mm
|
|
| 10152065 | £ 0.6497 - £ 0.6497 | Request the lead time here |
M16
|
0.394 in
10.0 mm
|
|
| £ 7.8715 - £ 7.8715 | 10 In stock |
M40
|
1.102 in
28.0 mm
|
||
| 10152218 | £ 0.7828 - £ 0.7828 | 136 In stock |
PG 16
|
0.551 in
14.0 mm
|
|
| £ 11.1919 - £ 11.1919 | Request the lead time here |
PG 36
|
1.024 in
26.0 mm
|
||
| 10152362 | £ 0.8544 - £ 0.8544 | Request the lead time here |
PG 9
|
0.236 in
6.0 mm
|
|
| £ 1.6029 - £ 1.6029 | Request the lead time here |
PG 21
|
0.709 in
18.0 mm
|
||
| £ 0.9259 - £ 0.9259 | Request the lead time here |
M25
|
0.669 in
17.0 mm
|
||
| £ 2.2844 - £ 3.2769 | 5300 In stock |
PG 9
|
0.236 in
6.0 mm
|
||
| £ 3.2889 - £ 4.6444 | Request the lead time here |
PG 13.5
|
0.354 in
9.0 mm