Quantity | Unit price |
---|---|
1 - 9 | £ 20.5905 |
10 - 59 | £ 14.5733 |
60 + | £ 14.2843 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Brass |
Gland Form | Standard |
Mounting Thread Length | 10.0 mm |
Mounting Thread Length | 0.394 in |
Thread Size | M40 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue