These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0579 - £ 0.0579 | 18961 In stock |
PG 13.5
|
0.945 in
24.0 mm
|
||
| £ 0.1138 - £ 0.1138 | 5501 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| 10381069 | £ 0.0508 - £ 0.0508 | 56050 In stock |
M16 x 1.5
|
0.768 in
19.5 mm
|
|
| £ 0.1216 - £ 0.1216 | 1180 In stock |
M40 x 1.5
|
2.087 in
53.0 mm
|
||
| £ 0.044 - £ 0.0449 | 19798 In stock |
1/2" NPT
|
0.945 in
24.0 mm
|
||
| £ 0.0527 - £ 0.0537 | 40486 In stock |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 25904 In stock |
PG 11
|
|
||
| £ 0.0735 - £ 0.0751 | 125 In stock |
PG 29
|
1.614 in
41.0 mm
|
||
| £ 0.0527 - £ 0.0537 | 6434 In stock |
M12 x 1.5
|
|
||
| £ 0.096 - £ 0.096 | 44600 In stock |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| £ 0.0799 - £ 0.0799 | 21850 In stock |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| £ 0.0317 - £ 0.0324 | 38344 In stock |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| £ 0.0293 - £ 0.0299 | 7709 In stock |
PG 7
|
|
||
| £ 0.0421 - £ 0.0429 | 75196 In stock |
1/2" NPT
|
1.063 in
27.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 2397 In stock |
PG 9
|
|
||
| £ 0.0514 - £ 0.0524 | 1472 In stock |
PG 21
|
1.28 in
32.5 mm
|
||
| £ 0.1264 - £ 0.1291 | 5280 In stock |
PG 48
|
2.52 in
64.0 mm
|
||
| 10380970 | £ 0.0507 - £ 0.0507 | 45465 In stock |
PG 11
|
0.945 in
24.0 mm
|
|
| £ 0.1053 - £ 0.1053 | 175974 In stock |
PG 29
|
1.594 in
40.5 mm
|
||
| £ 0.0735 - £ 0.0751 | 3880 In stock |
M32 x 1.5
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue