Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| 10380970 | £ 0.0507 - £ 0.0507 | 45465 In stock |
PG 11
|
0.945 in
24.0 mm
|
|
| £ 0.037 - £ 0.037 | 34354 In stock |
PG 9
|
0.768 in
19.5 mm
|
||
| £ 0.1053 - £ 0.1053 | 176024 In stock |
PG 29
|
1.594 in
40.5 mm
|
||
| £ 0.096 - £ 0.096 | 24800 In stock |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| £ 0.0579 - £ 0.0579 | 8961 In stock |
PG 13.5
|
0.945 in
24.0 mm
|
||
| £ 0.1138 - £ 0.1138 | 5501 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| £ 0.0799 - £ 0.0799 | Request the lead time here |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| £ 0.0317 - £ 0.0324 | 38344 In stock |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
| £ 0.0633 - £ 0.0633 | 4898 In stock |
M25 x 1.5
|
1.24 in
31.5 mm
|
||
| £ 0.1411 - £ 0.1445 | 190 In stock |
M63 x 1.5
|
2.795 in
71.0 mm
|
||
| £ 0.0735 - £ 0.0751 | 4023 In stock |
1" NPT
|
1.85 in
47.0 mm
|
||
| £ 0.044 - £ 0.0449 | 43140 In stock |
PG 13.5
|
0.866 in
22.0 mm
|
||
| £ 0.0946 - £ 0.0966 | 3040 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| £ 0.0367 - £ 0.0374 | Request the lead time here |
M16 x 1.5
|
|
||
| £ 0.0843 - £ 0.086 | 648 In stock |
M40 x 1.5
|
1.811 in
46.0 mm
|
||
| £ 0.0514 - £ 0.0524 | 3140 In stock |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| £ 0.137 - £ 0.1399 | 790 In stock |
M63 x 1.5
|
|
||
| £ 0.134 - £ 0.1369 | 618 In stock |
PG 48
|
2.48 in
63.0 mm
|
||
| 10381069 | £ 0.0508 - £ 0.0508 | 56050 In stock |
M16 x 1.5
|
0.768 in
19.5 mm