Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0946 - £ 0.0966 | 3040 In stock |
PG 36
|
2.008 in
51.0 mm
|
||
| £ 0.0367 - £ 0.0374 | Request the lead time here |
M16 x 1.5
|
|
||
| £ 0.0843 - £ 0.086 | 648 In stock |
M40 x 1.5
|
1.811 in
46.0 mm
|
||
| £ 0.0717 - £ 0.0732 | Request the lead time here |
1" NPT
|
1.496 in
38.0 mm
|
||
| £ 0.0514 - £ 0.0524 | 1472 In stock |
PG 21
|
1.28 in
32.5 mm
|
||
| £ 0.1264 - £ 0.1291 | 5280 In stock |
PG 48
|
2.52 in
64.0 mm
|
||
| £ 0.0514 - £ 0.0524 | 3140 In stock |
M25 x 1.5 mm
|
1.142 in
29.0 mm
|
||
| £ 0.137 - £ 0.1399 | 790 In stock |
M63 x 1.5
|
|
||
| 10380970 | £ 0.0507 - £ 0.0507 | 46065 In stock |
PG 11
|
0.945 in
24.0 mm
|
|
| £ 0.1053 - £ 0.1053 | 176024 In stock |
PG 29
|
1.594 in
40.5 mm
|
||
| £ 0.096 - £ 0.096 | 24800 In stock |
M12 x 1.5
|
0.63 in
16.0 mm
|
||
| £ 0.037 - £ 0.037 | 34354 In stock |
PG 9
|
0.768 in
19.5 mm
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
| £ 0.134 - £ 0.1369 | 618 In stock |
PG 48
|
2.48 in
63.0 mm
|
||
| £ 0.0799 - £ 0.0799 | Request the lead time here |
M32 x 1.5
|
1.654 in
42.0 mm
|
||
| £ 0.0317 - £ 0.0324 | 38344 In stock |
3/8" NPT
|
0.945 in
24.0 mm
|
||
| £ 0.0413 - £ 0.0413 | 34821 In stock |
PG 7
|
0.63 in
16.0 mm
|
||
| £ 0.0579 - £ 0.0579 | 8961 In stock |
PG 13.5
|
0.945 in
24.0 mm
|
||
| £ 0.0527 - £ 0.0537 | 40861 In stock |
3/4" NPT
|
1.299 in
33.0 mm
|
||
| £ 0.0367 - £ 0.0374 | 25904 In stock |
PG 11