Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Thread Size Outside Diameter View
£ 0.0572 - £ 0.0572 Request the lead time here
PG 21
34.0 mm
£ 0.0717 - £ 0.0732 Request the lead time here
1" NPT
38.0 mm
£ 0.134 - £ 0.1369 Request the lead time here
PG 48
63.0 mm
£ 0.0633 - £ 0.0633 1200 In stock
M25 x 1.5
31.5 mm
£ 0.1411 - £ 0.1445 Request the lead time here
M63 x 1.5
71.0 mm
£ 0.0735 - £ 0.0751 Request the lead time here
1" NPT
47.0 mm
£ 0.044 - £ 0.0449 Request the lead time here
PG 13.5
22.0 mm
£ 0.0946 - £ 0.0966 Request the lead time here
PG 36
51.0 mm
£ 0.0367 - £ 0.0374 Request the lead time here
M16 x 1.5
£ 0.0843 - £ 0.086 Request the lead time here
M40 x 1.5
46.0 mm
£ 0.037 - £ 0.037 Request the lead time here
PG 9
19.5 mm
£ 0.1216 - £ 0.1216 Request the lead time here
M40 x 1.5
53.0 mm
£ 0.0421 - £ 0.0429 Request the lead time here
1/2" NPT
27.0 mm
£ 0.0413 - £ 0.0413 Request the lead time here
PG 7
16.0 mm
£ 0.0367 - £ 0.0374 75 In stock
PG 9
£ 0.1265 - £ 0.1292 Request the lead time here
PG 42
59.5 mm
£ 0.044 - £ 0.0449 Request the lead time here
PG 16
£ 0.1053 - £ 0.1074 Request the lead time here
PG 42
60.0 mm
£ 0.0367 - £ 0.0374 Request the lead time here
PG 11
467690 £ 0.044 - £ 0.0449 Request the lead time here
M20 x 1.5 mm
  • of 3
Seal for Cable Gland PG 21 Neoprene Black

467649

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm
Seal for Cable Gland 1" NPT Neoprene Black

467700

Price Range
£ 0.0732 - £ 0.0717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    38.0 mm
Seal for Cable Gland PG 48 Neoprene Black

467654

Price Range
£ 0.1369 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    63.0 mm
Seal for Cable Gland M25 x 1.5 Neoprene Black

467663

Price Range
£ 0.0633 - £ 0.0633

Stock Levels
1200 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5
  • Outside Diameter
    31.5 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

467671

Price Range
£ 0.1445 - £ 0.1411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Outside Diameter
    71.0 mm
Seal for Cable Gland 1" NPT Neoprene Black

467675

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    47.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

467680

Price Range
£ 0.0449 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    22.0 mm
Seal for Cable Gland PG 36 Neoprene Black

467684

Price Range
£ 0.0966 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

467688

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Commodity Code
    4016930090
Seal for Cable Gland M40 x 1.5 Neoprene Black

467694

Price Range
£ 0.086 - £ 0.0843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    46.0 mm
Seal for Cable Gland PG 9 Neoprene Black

467644

Price Range
£ 0.037 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Outside Diameter
    19.5 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

467669

Price Range
£ 0.1216 - £ 0.1216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

467673

Price Range
£ 0.0429 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Cable Gland Washer PG 7 Neoprene Black

467643

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Outside Diameter
    16.0 mm
Cable Gland Washer PG 9 Neoprene Black

467678

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
75 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
Seal for Cable Gland PG 42 Neoprene Black

467653

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    59.5 mm
Seal for Cable Gland PG 16 Neoprene Black

467681

Price Range
£ 0.0449 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
Seal for Cable Gland PG 42 Neoprene Black

467685

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland PG 11 Neoprene Black

467679

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
Seal for Cable Gland M20 x 1.5 mm Neoprene Black

467690

Price Range
£ 0.0449 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5 mm
  • Commodity Code
    4016930090