Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Thread Size Outside Diameter View
£ 0.0799 - £ 0.0799 Request the lead time here
M32 x 1.5
42.0 mm
£ 0.0317 - £ 0.0324 Request the lead time here
3/8" NPT
24.0 mm
£ 0.0293 - £ 0.0299 Request the lead time here
PG 7
£ 0.044 - £ 0.0449 Request the lead time here
PG 16
£ 0.1053 - £ 0.1074 Request the lead time here
PG 42
60.0 mm
467690 £ 0.044 - £ 0.0449 Request the lead time here
M20 x 1.5 mm
£ 0.1053 - £ 0.1074 Request the lead time here
M50 x 1.5
£ 0.0579 - £ 0.0579 Request the lead time here
PG 13.5
24.0 mm
£ 0.1138 - £ 0.1138 Request the lead time here
PG 36
51.0 mm
467645 £ 0.0507 - £ 0.0507 Request the lead time here
PG 11
24.0 mm
£ 0.1053 - £ 0.1053 750 In stock
PG 29
40.5 mm
£ 0.096 - £ 0.096 Request the lead time here
M12 x 1.5
16.0 mm
467658 £ 0.0508 - £ 0.0508 2950 In stock
M16 x 1.5
19.5 mm
£ 0.1216 - £ 0.1216 Request the lead time here
M40 x 1.5
53.0 mm
£ 0.0421 - £ 0.0429 Request the lead time here
1/2" NPT
27.0 mm
£ 0.0367 - £ 0.0374 75 In stock
PG 9
£ 0.0514 - £ 0.0524 Request the lead time here
PG 21
32.5 mm
£ 0.1264 - £ 0.1291 Request the lead time here
PG 48
64.0 mm
£ 0.0514 - £ 0.0524 Request the lead time here
M25 x 1.5 mm
29.0 mm
£ 0.137 - £ 0.1399 Request the lead time here
M63 x 1.5
  • of 3
Seal for Cable Gland M32 x 1.5 Neoprene Black

467667

Price Range
£ 0.0799 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Seal for Cable Gland 3/8" NPT Neoprene Black

467672

Price Range
£ 0.0324 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    3/8" NPT
  • Outside Diameter
    24.0 mm
Cable Gland Washer PG 7 Neoprene Black

467677

Price Range
£ 0.0299 - £ 0.0293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
Seal for Cable Gland PG 16 Neoprene Black

467681

Price Range
£ 0.0449 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
Seal for Cable Gland PG 42 Neoprene Black

467685

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland M20 x 1.5 mm Neoprene Black

467690

Price Range
£ 0.0449 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5 mm
  • Commodity Code
    4016930090
Seal for Cable Gland M50 x 1.5 Neoprene Black

467695

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG 13.5 Neoprene Black

467646

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 36 Neoprene Black

467652

Price Range
£ 0.1138 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland PG 11 Neoprene Black

467645

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 29 Neoprene Black

467651

Price Range
£ 0.1053 - £ 0.1053

Stock Levels
750 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland M12 x 1.5 Neoprene Black

467656

Price Range
£ 0.096 - £ 0.096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    M12 x 1.5
  • Outside Diameter
    16.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

467658

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
2950 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Outside Diameter
    19.5 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

467669

Price Range
£ 0.1216 - £ 0.1216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

467673

Price Range
£ 0.0429 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Cable Gland Washer PG 9 Neoprene Black

467678

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
75 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
Seal for Cable Gland PG 21 Neoprene Black

467682

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    32.5 mm
Seal for Cable Gland PG 48 Neoprene Black

467686

Price Range
£ 0.1291 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    64.0 mm
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

467692

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

467696

Price Range
£ 0.1399 - £ 0.137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790