Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
£ 0.0946 - £ 0.0966 3040 In stock
PG 36
51.0 mm
£ 0.0367 - £ 0.0374 Request the lead time here
M16 x 1.5
£ 0.0843 - £ 0.086 648 In stock
M40 x 1.5
46.0 mm
£ 0.0717 - £ 0.0732 Request the lead time here
1" NPT
38.0 mm
£ 0.0514 - £ 0.0524 1472 In stock
PG 21
32.5 mm
£ 0.1264 - £ 0.1291 5280 In stock
PG 48
64.0 mm
£ 0.0514 - £ 0.0524 3440 In stock
M25 x 1.5 mm
29.0 mm
£ 0.137 - £ 0.1399 790 In stock
M63 x 1.5
10380970 £ 0.0507 - £ 0.0507 46065 In stock
PG 11
24.0 mm
£ 0.1053 - £ 0.1053 176524 In stock
PG 29
40.5 mm
£ 0.096 - £ 0.096 24950 In stock
M12 x 1.5
16.0 mm
£ 0.037 - £ 0.037 34554 In stock
PG 9
19.5 mm
£ 0.0572 - £ 0.0572 13315 In stock
PG 21
34.0 mm
£ 0.134 - £ 0.1369 618 In stock
PG 48
63.0 mm
£ 0.0799 - £ 0.0799 Request the lead time here
M32 x 1.5
42.0 mm
£ 0.0317 - £ 0.0324 38344 In stock
3/8" NPT
24.0 mm
£ 0.0413 - £ 0.0413 36371 In stock
PG 7
16.0 mm
£ 0.0579 - £ 0.0579 9461 In stock
PG 13.5
24.0 mm
£ 0.0527 - £ 0.0537 40861 In stock
3/4" NPT
33.0 mm
£ 0.0367 - £ 0.0374 25904 In stock
PG 11
  • of 3
Seal for Cable Gland PG 36 Neoprene Black

10381243

Price Range
£ 0.0966 - £ 0.0946

Stock Levels
3040 In stock
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381281

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Commodity Code
    4016930090
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381328

Price Range
£ 0.086 - £ 0.0843

Stock Levels
648 In stock
Attributes
  • Colour
    Black
  • Thickness
    4.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    46.0 mm
Seal for Cable Gland 1" NPT Neoprene Black

10629185

Price Range
£ 0.0732 - £ 0.0717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    38.0 mm
Seal for Cable Gland PG 21 Neoprene Black

10381229

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
1472 In stock
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    32.5 mm
Seal for Cable Gland PG 48 Neoprene Black

10381267

Price Range
£ 0.1291 - £ 0.1264

Stock Levels
5280 In stock
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    64.0 mm
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

10381304

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
3440 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381342

Price Range
£ 0.1399 - £ 0.137

Stock Levels
790 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG 11 Neoprene Black

10380970

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
46065 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.9 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Outside Diameter
    24.0 mm
Seal for Cable Gland PG 29 Neoprene Black

10381014

Price Range
£ 0.1053 - £ 0.1053

Stock Levels
176524 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland M12 x 1.5 Neoprene Black

10381052

Price Range
£ 0.096 - £ 0.096

Stock Levels
24950 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    M12 x 1.5
  • Outside Diameter
    16.0 mm
Seal for Cable Gland PG 9 Neoprene Black

10380963

Price Range
£ 0.037 - £ 0.037

Stock Levels
34554 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Outside Diameter
    19.5 mm
Seal for Cable Gland PG 21 Neoprene Black

10381007

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
13315 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm
Seal for Cable Gland PG 48 Neoprene Black

10381045

Price Range
£ 0.1369 - £ 0.134

Stock Levels
618 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    63.0 mm
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381090

Price Range
£ 0.0799 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Seal for Cable Gland 3/8" NPT Neoprene Black

10381137

Price Range
£ 0.0324 - £ 0.0317

Stock Levels
38344 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    3/8" NPT
  • Outside Diameter
    24.0 mm
Cable Gland Washer PG 7 Neoprene Black

10380956

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
36371 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Outside Diameter
    16.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10380987

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
9461 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland 3/4" NPT Neoprene Black

10381151

Price Range
£ 0.0537 - £ 0.0527

Stock Levels
40861 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    3/4" NPT
  • Outside Diameter
    33.0 mm
Seal for Cable Gland PG 11 Neoprene Black

10381199

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
25904 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Commodity Code
    3926909790