Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Width Across Flats | Thickness | View | |
|---|---|---|---|---|---|---|---|
| 10267783 | £ 0.5411 - £ 0.552 | Request the lead time here |
PG 9
|
Brass;Neoprene
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
|
| 10267820 | £ 0.6917 - £ 0.7058 | Request the lead time here |
PG 21
|
Brass;Neoprene
|
1.28 in
32.5 mm
|
0.138 in
3.5 mm
|
|
| £ 3.9643 - £ 4.0502 | Request the lead time here |
PG48
|
Brass;Neoprene
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.2265 - £ 1.2515 | Request the lead time here |
M25
|
Brass;Neoprene
|
1.142 in
29.0 mm
|
0.138 in
3.5 mm
|
||
| £ 2.4616 - £ 2.5189 | 1520 In stock |
M63
|
Brass;Neoprene
|
2.756 in
70.0 mm
|
0.217 in
5.5 mm
|
||
| £ 1.9073 - £ 1.9506 | Request the lead time here |
1.000 in
|
Brass;Neoprene
|
1.496 in
38.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.4068 - £ 0.4153 | 24 In stock |
M12
|
Brass
|
0.591 in
15.0 mm
|
0.11 in
2.8 mm
|
||
| £ 2.2253 - £ 2.2678 | Request the lead time here |
M40
|
Brass
|
1.811 in
46.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.5173 - £ 0.5272 | 48 In stock |
M16
|
Brass
|
0.748 in
19.0 mm
|
0.11 in
2.8 mm
|
||
| £ 2.0411 - £ 2.0836 | 3 In stock |
M20
|
Brass
|
0.945 in
24.0 mm
|
0.185 in
4.7 mm
|
||
| £ 0.917 - £ 0.9355 | 132 In stock |
M25
|
Brass
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
||
| £ 1.6017 - £ 1.6442 | Request the lead time here |
M16
|
Brass
|
0.748 in
19.0 mm
|
0.185 in
4.7 mm
|
||
| 10302804 | £ 1.2501 - £ 1.2756 | Request the lead time here |
M32
|
Brass
|
1.417 in
36.0 mm
|
0.157 in
4.0 mm
|
|
| 10302859 | £ 2.3954 - £ 2.4521 | 148 In stock |
M25
|
Brass
|
1.181 in
30.0 mm
|
0.205 in
5.2 mm
|
|
| £ 8.8503 - £ 9.03 | Request the lead time here |
M40
|
Brass
|
1.811 in
46.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.6435 - £ 0.6562 | 122 In stock |
M20
|
Brass
|
0.945 in
24.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.348 - £ 0.3546 | 19700 In stock |
PG 7
|
Brass;Neoprene
|
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
||
| 10267813 | £ 0.404 - £ 0.4128 | 11025 In stock |
PG16
|
Brass;Neoprene
|
0.965 in
24.5 mm
|
0.138 in
3.5 mm
|
|
| 10267806 | £ 0.3926 - £ 0.4011 | 275 In stock |
PG 13.5
|
Brass;Neoprene
|
0.866 in
22.0 mm
|
0.138 in
3.5 mm
|
|
| £ 1.4741 - £ 1.5024 | Request the lead time here |
PG 36
|
Brass;Neoprene
|
2.008 in
51.0 mm
|
0.197 in
5.0 mm