490727
Quantity | Unit price |
---|---|
10 - 349 | £ 2.7634 |
350 + | £ 2.7076 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Thickness | 5.0 mm |
Thickness | 0.197 in |
Maximum Compatible Cable Diameter | 55.0 mm |
Maximum Compatible Cable Diameter | 2.165 in |
Width Across Flats | 55.0 mm |
Width Across Flats | 2.165 in |
Thread Size | M50 |
Full Material | Brass |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue