| Quantity | Unit price |
|---|---|
| 10 - 299 | £ 3.28 |
| 300 + | £ 3.2078 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Thickness | 5.0 mm |
| Thickness | 0.197 in |
| Width Across Flats | 2.362 in |
| Width Across Flats | 60.0 mm |
| Thread Size | PG 42 |
| Material | Brass;Neoprene |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue