Quantity | Unit price |
---|---|
100 + | £ 0.0987 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Material Flammability Standard | UL94 V-2 |
Thread Size | M12 |
Commodity Code | 3926909790 |
Thickness | 5.0 mm |
Thickness | 0.197 in |
Full Material | Glass Filled Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue