Quantity | Unit price |
---|---|
250 - 499 | £ 0.2642 |
500 - 999 | £ 0.2587 |
1000 + | £ 0.2532 |
Colour | Grey |
---|---|
Thread Size | M20 x 1.5 |
Commodity Code | 3926909790 |
Thickness | 6.2 mm |
Thickness | 0.244 in |
Full Material | Glass Filled Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue