| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 17.6304 |
| 25 - 74 | £ 12.5229 |
| 75 + | £ 12.2653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Overall Diameter | 55.5 mm |
| Overall Diameter | 2.185 in |
| Overall Length | 0.63 in |
| Overall Length | 16.0 mm |
| Thread Length | 9.5 mm |
| Thread Length | 0.374 in |
| Full Material | Brass |
| Commodity Code | 7419809099 |
| Thread Size | PG 42 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue