10207444
1334522
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 61.9306 |
| 10 - 29 | £ 60.688 |
| 30 + | £ 59.4453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Number of Holes | 17 |
|---|---|
| Hole Configuration | 3.0 - 6.5 mm (x11) 4.1 - 8.1 mm (x1) 8.0 - 12.5 mm (x5) |
| Colour | Black |
| Plate Material | EPDM |
| Flange Full Material | Polyamide |
| Overall Length | 147.5 mm |
| Overall Length | 5.807 in |
| Overall Depth | 0.984 in |
| Overall Depth | 25.0 mm |
| Mounting Hole Diameter | 5.5 mm |
| Mounting Hole Diameter | 0.217 in |
| Mounting Hole Spacing Along Width | 1.26 in |
| Mounting Hole Spacing Along Width | 32.0 mm |
| Commodity Code | 3926909790 |
| Flange Material | PA |
| Standard | DIN |
| Standard | UL |
| Standard | IP Rating |
| Mounting Hole Spacing Along Length | 130.0 mm |
| Mounting Hole Spacing Along Length | 5.118 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue