Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.
Series Code :SR1732
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Overall Length | Inside Height | Overall Width | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| £ 370.7472 - £ 370.7472 | Request the lead time here |
2 in
50.8 mm
|
6.562 ft
2.0 m
|
3 in
76.2 mm
|
|
Screw
|
||
| £ 405.4399 - £ 405.4399 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
1.5 in
38.1 mm
|
|
Screw
|
||
| £ 336.3436 - £ 336.3436 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
3 in
76.2 mm
|
|
Screw
|
||
| £ 321.232 - £ 353.3368 | 10 In stock |
1.126 in
28.6 mm
|
5.906 ft
1.8 m
|
0.819 in
20.8 mm
|
1.508 in
38.3 mm
|
Adhesive
|
||
| 10174296 | £ 286.1969 - £ 286.1969 | Request the lead time here |
1.5 in
38.1 mm
|
6.562 ft
2.0 m
|
2 in
50.8 mm
|
|
Screw
|
|
| 10562192 | 43 In stock |
0.752 in
19.1 mm
|
5.906 ft
1.8 m
|
0.579 in
14.7 mm
|
0.988 in
25.1 mm
|
Adhesive
|
||
| 10173626 | £ 146.5622 - £ 156.8244 | 25 In stock |
0.626 in
15.9 mm
|
5.906 ft
1.8 m
|
0.402 in
10.2 mm
|
0.815 in
20.7 mm
|
Adhesive
|
|
| £ 426.0132 - £ 426.0132 | Request the lead time here |
1 in
25.4 mm
|
6.562 ft
2.0 m
|
1.5 in
38.1 mm
|
|
Screw
|
||
| 10174302 | £ 309.5638 - £ 309.5638 | Request the lead time here |
2 in
50.8 mm
|
6.562 ft
2.0 m
|
2 in
50.8 mm
|
|
Screw
|
|
| 10174319 | £ 181.5686 - £ 181.5686 | Request the lead time here |
4 in
101.6 mm
|
6.562 ft
2.0 m
|
2 in
50.8 mm
|
|
Screw
|
|
| 10169100 | £ 15.2798 - £ 15.2798 | Request the lead time here |
80.315 in
2040.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
|
| £ 15.1806 - £ 15.1806 | 9300 In stock |
51.969 in
1320.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| £ 74.0039 - £ 74.0039 | Request the lead time here |
|
5.906 ft
1.8 m
|
|
0.358 in
9.1 mm
|
Adhesive
|
||
| £ 8.5471 - £ 8.5471 | 8624 In stock |
12.598 in
320.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| £ 11.9205 - £ 11.9205 | 6150 In stock |
28.346 in
720.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
||
| 10169117 | £ 19.6172 - £ 19.6172 | Request the lead time here |
80.315 in
2040.0 mm
|
19.685 in
500.0 mm
|
|
|
Adhesive Mount
|
|
| 10168981 | £ 5.4004 - £ 5.4004 | Request the lead time here |
4.331 in
110.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
|
| 10169025 | £ 7.4415 - £ 7.4415 | Request the lead time here |
12.598 in
320.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
|
| £ 7.1863 - £ 7.1863 | Request the lead time here |
28.346 in
720.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
||
| 10169049 | £ 8.1927 - £ 8.1927 | 840 In stock |
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
|
|
Screw Mount
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue