The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Conduit Form | Inside Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.2499 - £ 1.302 | 400 In stock |
Unsplit
|
0.39 in
9.9 mm
|
||||||||
£ 2.1221 - £ 2.1221 | 900 In stock |
Unsplit
|
0.654 in
16.6 mm
|
||||||||
£ 4.9424 - £ 4.9424 | In production |
Unsplit
|
1.142 in
29.0 mm
|
||||||||
£ 1.3691 - £ 1.4375 | 575 In stock |
Unsplit
|
0.331 in
8.4 mm
|
||||||||
£ 1.4375 - £ 1.4923 | In production |
Split
|
0.48 in
12.2 mm
|
||||||||
CT-S23-A-PE-BK | £ 4.5043 - £ 4.6001 | 550 In stock |
Split
|
0.913 in
23.2 mm
|
|||||||
£ 0.9761 - £ 1.0172 | In production |
Split
|
0.189 in
4.8 mm
|
||||||||
£ 111.8674 - £ 116.9185 | In production |
Unsplit
|
0.665 in
16.9 mm
|
||||||||
494600 | £ 142.6389 - £ 142.6389 | 2 In stock |
Unsplit
|
0.665 in
16.9 mm
|
|||||||
£ 206.7873 - £ 206.7873 | In production |
Unsplit
|
0.831 in
21.1 mm
|
||||||||
1250891 | £ 20.9643 - £ 20.9643 | 1351 In stock |
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue