Menu Search

Cable Clamps - Stud Mount, Wire Harness

In stock

Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.

The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.

The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.

Fits several different threads, including; M4, M5, #8 or #10.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Essentra Part Number Price range Availability View
10026502 £ 0.5683 - £ 0.5797 487 In stock
Cable Clamp Lockable 12.7 mm 18.9 mm 10.0 mm Nylon 6/6

10026502

Price Range
£ 0.5797 - £ 0.5683

Stock Levels
487 In stock
Attributes
  • Colour
    Natural
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Height
    18.9 mm