Menu Search

Cable Clamps - SHR Clips

In stock

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Style Overall Width Overall Height View
£ 0.3276 - £ 0.3411 20179 In stock
2
30.0 mm
32.5 mm
£ 0.234 - £ 0.25 23674 In stock
1
29.0 mm
42.5 mm
£ 0.234 - £ 0.25 378 In stock
3
30.0 mm
40.5 mm
10025703 £ 0.5395 - £ 0.5518 23 In stock
2
30.0 mm
32.5 mm
SHR-20/25 Clip 2 #8 or M4 Screw 500 25.0 mm Nylon 6/6 Black

10025697

Price Range
£ 0.3411 - £ 0.3276

Stock Levels
20179 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    #8 or M4 Screw 500
  • Base Length
    22.0 mm
SHR-20/25 Clip 1 Snap Lock into 6.4 mm Round Hole 25.0 mm Nylon 6/6 Black

10025680

Price Range
£ 0.25 - £ 0.234

Stock Levels
23674 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Snap Lock into 6.4 mm Round Hole
  • Compatible Cable Diameter Range
    20.0 - 25.0 mm
SHR-20/25 Clip 3 Snap Lock into 9.5 mm Square Hole 25.0 mm Nylon 6/6 Black

10025710

Price Range
£ 0.25 - £ 0.234

Stock Levels
378 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Snap Lock into 9.5 mm Square Hole
  • Compatible Cable Diameter Range
    20.0 - 25.0 mm
SHR-20/25 Clip 2 25.0 mm Nylon 6/6 Black

10025703

Price Range
£ 0.5518 - £ 0.5395

Stock Levels
23 In stock
Attributes
  • Adjustability
    Fixed
  • Base Material
    Rubber Based Adhesive
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    0.8 mm Thick Double Sided Adhesive Tape, RMS-375